Overview
Description
- MOSFETs suitable for switching (motor drive, etc.) and load switch applications
- Low on-resistance, high-speed switching, and high-robustness
Features
- Package Type: TO-220AB
- Nch/Pch: Nch
- Number of Channels: Single
- VDSS (V) max.: 60
- ID (A): 120
- RDS (ON) (mohm) max. @10V or 8V: 3
- Ciss (pF) typ.: 11300
- VGSS (V): +20/-20
- Application: Industrial, Consumer Use
- Mounting Type: Through Hole
- QG (nC) typ.: 210
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.