Overview
Description
NP16N06QLK is a dual N-channel MOS Field Effect Transistor designed for high current switching applications.
Features
- Super low on-state resistance RDS(on)1 = 39 mΩ MAX. (VGS = 10 V, ID = 8 A) RDS(on)2 = 60 mΩ MAX. (VGS = 4.5 V, ID = 4 A)
- Low Ciss: Ciss = 500 pF TYP. (VDS = 25 V)
- Designed for automotive application and AEC-Q101 qualified
- Small size package 8-pin HSON dual
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 541 KB | |
Application Note | PDF 3.23 MB 日本語 | |
Guide | PDF 1.71 MB | |
Product Reliability Report | PDF 222 KB | |
Application Note | PDF 648 KB 日本語 | |
Brochure | PDF 2.24 MB | |
6 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)