Traction Motor Controller Board
This traction motor controller mainly intends to drive motor control for HEV/EV-based applications and these consist of two boards – the controller board which controls...
The RBA250N10CHPF-4UA02 is N-channel MOS Field Effect Transistor designed for high current switching applications.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 659 KB | |
Application Note | PDF 3.23 MB 日本語 | |
Guide | PDF 1.71 MB | |
Application Note | PDF 648 KB 日本語 | |
Brochure | PDF 2.24 MB | |
5 items
|
This traction motor controller mainly intends to drive motor control for HEV/EV-based applications and these consist of two boards – the controller board which controls...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Standard Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
RBA250N10CHPF-4UA02#GB0 circleActive Samples Available |
MP-25ZU | TO-263-7 / D2PAK-7 | Embossed Tape | 1 | Get Samples, |