Overview
Description
The RJF0619JPD is an N channel MOSFET for body lighting heater, power train, and 24V applications. It has built-in overheat protection functions and can function as a thermal FET.
Features
- Nch/Pch: Nch
- Number of channels: Single
- Automotive: YES
- VDSS (V): 60
- ID (A): 30
- RDS (ON) (mohm) max. @4V to 4.5V: 40
- RDS (ON) (ohm) typ. @4V to 4.5V: 30
- RDS (ON) (mohm) max. @8V to 10V: 30
- RDS (ON) (ohm) typ. @8V to 10V: 21
- Pch (W): 40
- Tsd (°C) typ: 175
- Package Type: DPAK(S)
- AEC-Q101 Compliant
Comparison
Applications
Applications
- Body lighting heater
- Power train application
- 24V automotive electronic equipment
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 146 KB | |
Brochure | PDF 9.16 MB | |
Application Note | PDF 3.23 MB 日本語 | |
Application Note | PDF 648 KB 日本語 | |
Brochure | PDF 1.32 MB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)