Overview
Description
The DA9063-A is a flexible, scalable system Power Management IC (PMIC) capable of powering a wide range of multicore SoCs, FPGAs, memory subsystems, and peripherals. Full power tree management and multiple sleep modes result in a power-efficient system solution suitable for infotainment, telematics, and ADAS applications. The device includes eleven LDOs with programmable output voltages providing up to 300mA and six high-current buck converters providing up to 2.5A per buck. Any two bucks can be combined in a dual-phase configuration providing up to 5A. All bucks use integrated power switches, removing the need for external FETs. Together with the high device switching frequency that allows the use of low-profile inductors, they enable the lowest cost, smallest form factor system solution possible. This solution is available in Automotive Grade 2.
Benefits
- Enhanced Energy Saving Techniques
- Dynamic Voltage Scaling (DVS)
- Programmable power manager
- Enhanced Security
- System supply monitoring
- Junction temperature monitoring
- Watchdog timer
- -40 °C to +125 °C junction temperature operation
- Automotive AEC-Q100 Grade 2
Supported SoC PMIC Platforms
- Xilinx MPSoCs and FPGAs
- Xilinx Zynq UltraScale+ MPSoC (ZU3EG, ZU7EV, ZU9CG)
- Xilinx Zynq UltraScale+ MPSoC (ZU3CG, ZU9EG, ZU19EG)
- Xilinx UltraScale+ MPSoC Customized Solution
- NXP® i.MX Processor Family
- NXP i.MX 6
- NXP i.MX 6Q
- NXP i.MX 8M Mini
- Renesas R-Car Processor Family
- R-Car E2
- R-Car M2
- R-Car M3
- R-Car H2
- R-Car H3
Features
- Input voltage 2.8V to 5.5V
- 6 buck converters, 0.3V to 3.34V up to 2.5A
- Dual-phase mode up to 5A
- Merged mode up to 3A
- DDR VTT supply mode
- DVS support
- 3MHz switching frequency allows use of low-profile 1µH inductors and avoids the AM band
- Integrated power switches
- 11 LDO regulators, 0.6V to 3.6V up to 300mA
- 3 low-noise LDOs
- 4 with DVS
- 5 with current-limited switch option
- Coin cell/super-capacitor backup charger
- 1.5µA RTC with alarm and wake up
- Package: 8mm x 8mm 100-ball BGA
Comparison
Applications
Applications
- Supply for single, dual and quad-core application processors, for example the i.MX™ families
- Navigation systems
- Automotive infotainment
- Telematics
- Advanced Driver Assistance Systems (ADAS)
- Power supply for FPGAs
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)