Overview
Description
The DA9215-A is a flexible, scalable dual output sub-PMIC capable of meeting the high power requirements of a wide range of multicore SoCs, GPUs and FPGAs. The device includes two high-current buck converters providing up to 20A per buck. Suitable for infotainment, telematics and ADAS applications, the high current bucks feature a multiphase topology providing outstanding load transient response. All bucks use integrated power switches, removing the need for external FETs. Together with the high device switching frequency that allows the use of low-profile inductors, they enable the lowest cost, smallest form factor system solution possible. High efficiency is achieved over a wide load range by automatically selecting Pulse Frequency Modulation (PFM) or Pulse Width Modulation (PWM) modes. The input voltage range of 2.8V to 5.5V makes it suitable for standard 5V supply or USB power supplies. This solution is also available in automotive AEC-Q100 Grade 2.
Benefits
- Dynamic Voltage Control (DVC)
- Integrated power switches
- Remote sensing at point of load
- High efficiency over a wide output range
- Low output ripple
- Small <1mm height components
Supported SoC PMIC Platforms
- Xilinx MPSoCs and FPGAs
- Xilinx Zynq UltraScale+ MPSoC (ZU3CG, ZU9EG, ZU19EG)
Features
- 2.8V to 5.5V input voltage
- 0.3V to 1.57V output voltage
- 2x 10A output current
- Dynamic Voltage Control
- 3MHz nominal switching frequency avoiding the AM band
- Load transient response ±3.5%
- Adjustable soft-start
- -40 °C to +105 °C temperature range
- Interface I2C and SPI
- Package: BGA 5.8mm x 3.8mm, 0.5mm pitch
Comparison
Applications
Applications
- Automotive infotainment
- Automotive navigation devices
- Advanced Driver Assistance Systems (ADAS)
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.22 MB | |
1 item
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)