Overview
Description
The DA9233 is a high-efficiency, ultra-low quiescent current buck regulator and ultra-low quiescent current LDO in a compact I2C configurable WLCSP package. The buck regulator also features ultra-low output ripple (<10mV). It targets battery-powered applications needing low ripple and highly efficient power supplies.
The buck regulator extends high light-load efficiency down to 20μA further extending battery life. Dynamic Voltage Control (DVC) in the buck regulator facilitates optimization across the system power modes enabling further improvement in system efficiency and battery life.
The low quiescent current LDO can be configured as a load switch and provides the second supply output. The LDO’s uncommitted inputs can be connected to either the battery or the buck output. Connecting the input to the buck output provides the flexibility to improve the PSRR at the LDO output as needed.
DA9233 provides multiple protection features and comes with the ability to monitor the events and indicators in the GPO pin.
Benefits
- <10mV output ripple exceeds requirements for powering GPS chipsets in wearable devices
- Low quiescent current PMIC extends battery life
- Integration of buck regulator and LDO reduces board area while providing the total solution for GPS chipsets
- Dynamically programmable output voltage optimizes performance in operating modes and extends battery life in storage modes
Features
- 2.5V to 5.5V operating range
- 750nA total input current (buck enabled, no load)
- Up to 80% efficiency at 1.8V output, 20μA load currents
- Output voltage 0.6V to 1.9V
- Dynamic Voltage Control (DVC)
- 100mA LDO/load switch
- Ultra-low quiescent current
- Input voltage 1.8V to 5.5V
- Output voltage 0.7V to 3.3V
- I2C interface for device configuration and control
- Protection features and system monitors
- Package: 12-pin WLCSP (1.65mm x 1.25mm x 0.5mm)
Comparison
Applications
Applications
- Fitness trackers
- Smartwatches
- Wireless headphones
- Portable medical
- Personal health monitors
- Portable gaming
- Wireless earbud cradles
- Home automation
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 870 KB | |
Application Note | PDF 267 KB | |
2 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)