Overview
Description
The ISL91212BEVAL1Z evaluation board is used to evaluate the high performance features of the ISL91212B multi-output PMIC, which has four controllers capable of configuring its power stages for 1+1+1+1 channel outputs. Each channel can deliver up to 5A continuous output current per phase. The ISL91212B uses the proprietary Renesas R5 modulator technology to maintain accurate voltage regulation while providing excellent efficiency and transient response. The ISL91212BEVAL1Z also supports the standard I2C protocol, ideal for systems using a single-cell battery.
Features
- Small, compact design
- Supports I2C communication protocol
- Adjustable VOUT and independent DVS control for both channels
- Real-time fault protection and monitor (OC, UV, OV, OT)
- Six layer board design optimized for thermal performance and efficiency
- Connectors, test points, and jumpers for easy measurements
- Built-in load transient circuits for each output channel
Applications
Applications
- Smartphones
- AR/VR glasses
- Drones
- Optical transceiver modules
- Artificial intelligence (AI) processors
- Client/Enterprise/Data center SSD, NAS
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 2.75 MB | |
Datasheet | PDF 2.86 MB | |
2 items
|