Overview
Description
The P8330 is a multi-channel power management IC tailored for use in applications where data integrity is required. It features multiple regulator outputs, inrush current control, and holdup power management functions. The P8330 can be powered by single or dual 3.3V/5V and/or 5V/12V inputs and provides slew-rate limited turn-on for the external input switch. An I2C-compatible interface allows extensive programming and configuration of operating parameters. An internal multi-time programmable (MTP) memory allows permanent storage of configuration settings.
For more information or to request documentation, please contact your local Renesas sales representative.
Features
- Input voltage range:
- 2.75V to 5.75V on SRCA
- 2.75V to 15V on SRCB
- Operation with single or dual input supplies
- Multiple output regulator channels
- Five step-down regulators with internal MOSFETs (channels 1, 2, 3, 4, and 5)
- One step-down regulator with internal drivers for external MOSFETs (channel 7)
- One step-up regulator with internal MOSFETs (channel 6)
- Wide output voltage range on each channel:
- CH1: 0.55V to 1.825V
- CH2 – CH5: 0.55V to 3.7375V
- CH6: 11V to 14.1V
- CH7: 0.55V to 3.7375V
- External regulator enable control and monitor
- Integrated Holdup Power Manager with drivers for external MOSFETs
- Integrated Inrush current control
- Comprehensive fault protection
- Input overvoltage protection
- Input undervoltage lockout
- Output overvoltage protection
- Output undervoltage protection
- Output overcurrent protection
- Over-temperature protection
- Soft-start and Soft-stop on all output rails
- Reset output
- Power fail Interrupt output
- General interrupt output
- I2C-compatible interface
- Extensive programmability and configuration via internal registers
- Internal MTP memory
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 59 KB | |
Datasheet | PDF 1.27 MB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)
Videos & Training
News & Blog Posts
News | Nov 19, 2015 |