Overview

Description

The SLG59H1016V is a high‑performance, self‑powered 13.1 mΩ NMOS load switch designed for all 4.5 to 22 V power rails up to 3.5 A. Using a proprietary MOSFET design, the SLG59H1016V achieves a stable 13.1 mΩ RDSON across a wide input/supply voltage range. In combining novel FET design and copper pillar interconnects, the SLG59H1016V package also exhibits a low thermal resistance for high-current operation. Designed to operate over a -40 °C to 125 °C range, the SLG59H1016V is available in a low thermal resistance, RoHS‑compliant, 1.6 mm x 3.0 mm STQFN package.

Features

  • Optimized for Telecommunications Equipment, High‑performance Enterprise Computing, Motor Drives
  • 13.1 mΩ RDSON
  • Maximum Continuous Current: 3.5 A
  • Wide Operating Supply Voltage: 4.5 V to 22 V
  • Automatic nFET SOA Protection
  • 4-Level, Pin-selectable VIN Overvoltage Lockout
  • Capacitor-adjustable Inrush Current Control
  • Two stage Current Limit Protection:
    • Resistor-adjustable Active Current Limit
    • Fixed 0.5 A Short-circuit Current limit
  • Open Drain FAULT Signaling
  • IDS Current Analog Output Monitor: 10 μA/A
  • ON-OFF Control: Active HIGH
  • Operating Temperature:-40°C to 125°C

Comparison

Applications

Applications

  • Power-Rail Switching
  • Multifunction Printers
  • Large-format Copiers
  • Telecommunications Equipment
  • High-performance Computing 5 V, 9 V, 12 V, and 20 V Point‑of‑Load Power Distribution
  • Motor Drives

Documentation

Type Title Date
Datasheet PDF 1.64 MB
Guide PDF 2.76 MB
Brochure PDF 5.06 MB
Application Note PDF 911 KB
Application Note PDF 364 KB
5 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Boards & Kits

Models