Overview

Description

The SLG59H1017V is a high‑performance 13.3 mΩ NMOS load switch designed to control 12 V or 24 V power rails up to 4 A. Using a proprietary MOSFET design, the SLG59H1017V achieves a stable 13.3 mΩ RDSON across a wide input voltage range. In combining novel FET design and copper pillar interconnects, the SLG59H1017V package also exhibits a low thermal resistance for high‑current operation. Designed to operate over a -40 °C to 85 °C range, the SLG59H1017V is available in a low thermal resistance, RoHS‑compliant, 1.6 mm x 3.0 mm STQFN package.

Features

  • Low RDSON: 13.3 mΩ
  • Maximum Continuous Current: 4 A;
  • Wide Operating Supply Voltage: 12 V or 24 V;
  • Automatic 10 W nFET SOA Protection;
  • Capacitor-adjustable Inrush Current Control;
  • Two stage Current Limit Protection:
    • Resistor-adjustable Active Current Limit;
    • Fixed 0.5 A Short-circuit Current Limit;
  • Fast VOUT Discharge;
  • ON-OFF Control: Active HIGH;
  • Pb-free/RoHS-Compliant Package

Comparison

Applications

Applications

  • Power-Rail Switching
  • Multifunction Printers
  • Large-format Copiers
  • Telecommunications Equipment
  • High-performance Computing
    • 12 V and 24 V Point‑of‑Load Power Distribution
  • Motor Drives

Documentation

Type Title Date
Datasheet PDF 1.81 MB
Guide PDF 2.76 MB
Brochure PDF 5.06 MB
Application Note PDF 911 KB
Application Note PDF 364 KB
5 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Boards & Kits

Models