Overview

Description

The SLG59H1302C is a 130 V surge‑protected, 28 V tolerant power splitter with two high‑current switches and an 0.1 A capable LDO in 28‑ball WLCSP. With independent control for each channel, the SLG59H1302C contains a 6 A capable, 12 mΩ nFET switch for the BUS‑to‑OUT path and a reverse‑blocking 6 A capable, 24 mΩ nFET switch for the BUS‑to‑SYS path. An internal, “always ON” LDO is 0.1 A capable and can be used to supply power to downstream devices when the BUS terminal voltage is higher than 2.7 V. When the SYS terminal turns on, the IC’s push‑pull PG output becomes asserted. The SLG59H1302C is fully specified over the industrial -40 °C to 85 °C temperature range.

Features

  • Internal 130 V - rated TVS (IEC61000-4-5)
  • 28 V Tolerant, Continuous VBUS Operation
  • BUS-to-OUT nFET: 12 mΩ / 6 A
  • BUS-to-SYS nFET: 24 mΩ / 6 A B2B RB
  • BUS Regulator: 3.9 V ±10% tol, 0.1 A capable
  • BUS UVLO & OVLO Protection:
    • OVP Response Time: 200 ns
  • Push-pull PG (Power Good) Output
    • PG Assertion: VSYS > 90%
    • PG De-assertion: OVLO, UVLO, Thermal shutoff, ON2 = LOW, or SD = LOW
  • Active-HIGH IC Shutdown Input
  • Active-LOW ON1 Input (BUS-to-OUT)
  • Active-HIGH ON2 Input (BUS-to-SYS)
  • Internal Thermal Shutdown Protection
  • 28 L WLCSP: Pb-free/RoHS-Compliant

Comparison

Applications

Applications

  • Wearable Devices
  • Tablet PCs and Smartphone

Documentation

Type Title Date
Datasheet PDF 906 KB
Guide PDF 2.76 MB
Brochure PDF 5.06 MB
Application Note PDF 1.27 MB
Application Note PDF 1.07 MB
5 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Boards & Kits

Models