Overview

Description

The SLG59H1342C is a self-powered, high-performance, 70 mΩ nFET load switch designed for high-side power-rail applications up to 1.5 A. When ON, internal reverse-current protection will quickly open the switch in the event of a reverse-voltage condition is detected (a VOUT > VIN + 50 mV condition opens the switch). When OFF, an internal back-to-back reverse-current blocking circuit prevents reverse path leakage current.

Features

  • Integrated 1.5 A Continuous IDS nFET Load Switch
  • Integrated Low RDSON nFET switch: 70 mΩ
  • Input Voltage: 2.7 V to 5.5 V
  • Operating Temperature: -40 °C to 85 °C
  • Resistor-adjustable Active Current Limit
  • ±10% accuracy for 0.27 A to 1.81 A Current Limit
  • Thresholds
  • ±15% accuracy for < 0.27 A Current Limit Thresholds
  • Open Drain FLT Signaling
  • Input Over-Voltage Protection
  • Absolute VIN maximum voltage rating: 28 VDC
  • Over-temperature Protection
  • Under-Voltage Lockout
  • True Reverse-Current Blocking
  • Active Low ON signal control

Comparison

Applications

Applications

  • Fast Turn On/Off power rail switching
  • Frequent wake & sleep power cycle
  • Mobile devices and portable devices

Documentation

Type Title Date
Datasheet PDF 1.10 MB
Guide PDF 2.76 MB
Brochure PDF 5.06 MB
3 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Boards & Kits

Models