SLG59M1448V Evaluation Board
The SLG59M1448V-EVB board evaluates the SLG59M1448V GreenFET, Single N-Channel, Load Switch.
The SLG59M1448V is a 17 mΩ 2.5 A single-channel load switch that is able to switch 0.9 to 5.5 V power rails. The product is packaged in an ultra-small 1.0 mm x 1.6 mm package.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 523 KB | |
Guide | PDF 2.76 MB | |
Brochure | PDF 5.06 MB | |
Application Note | PDF 911 KB | |
4 items
|
The SLG59M1448V-EVB board evaluates the SLG59M1448V GreenFET, Single N-Channel, Load Switch.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.