Overview
Description
µPD166023T1J is part of 2nd Generation Intelligent Power Devices (IPD). This is N-channel high-side switch with charge pump, voltage controlled input, diagnostic feedback with proportional load current sense and embedded protection function. Family includes up to 10 devices depending on on-state resistance, package and channel number combination. Scalability: Variety of on-state resistance combined with standardized package on pin-out give user high flexibility for unit design depending on target load. Robustness: Because of advanced protection method, 2nd Generation Intelligent Power Devices achieve high robustness against long term and repetitive short circuit condition.
Features
- Built-in charge pump
- 3.3V compatible logic interface
- Low standby current
- Short circuit protection
- Shutdown by over current detection
- Power limitation protection by over load detection (Power limitation: current limitation with delta Tch control)
- Absolute Tch over temperature protection
- Built-in diagnostic function
- Proportional load current sensing
- Defined fault signal in case of abnormal load condition
- Loss of ground protection
- Under voltage lock out
- Active clamp operation at inductive load switch off
- Cross current protection in case of H-bridge high side usage
- AEC Qualified
- RoHS compliant
- Product Spec.
- Nch/Pch: Nch
- Automotive: YES
- Package Type.: 12pinHSSOP
- Type: High side
- Channels: 1
- RON (mohm) typ. @ Tj = 25 °C: 12
- RON (mohm) max. @ Tj = 150 °C: 24
- Vcc (V) min.: 4.5
- Vcc (V) max.: 28
- Vload dump (V): 42
- IL (A) typ.: 6.8
- IL (SC) (A): 72
- Diagnostic: Current Sense
- ton (µs) max.: 200
- toff (µs) max.: 200
- Tch (°C) min. :-40
- Tch (°C): 150
- Mounting: SMD
- Production Status :Product Inquiry
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 948 KB 日本語 | |
Brochure | PDF 9.16 MB | |
Product Change Notice | PDF 4.86 MB 日本語 | |
Brochure | PDF 2.24 MB | |
Product Change Notice | PDF 3.74 MB 日本語 | |
Product Change Notice | PDF 1.46 MB 日本語 | |
Brochure | PDF 1.32 MB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)