Overview
Description
The RAA223010 evaluation board (RTKA223010DE0030BU) is a high voltage buck converter that demonstrates a low-cost high-performance non-isolated AC/DC conversion from a universal input of 85VAC to 265VAC, to a 12V output with the output current up to 500mA. The board has built-in overcurrent, short-circuit, input brownout, and over-temperature protection, and is designed on a single-side PCB with a full-wave input rectification. It is pre-compliant with conducted EMI requirements by EN55022/CISPR 22. RTKA223010DE0030BU uses the RAA223010 SOIC-7 packaged IC.
Features
- Universal input
- Single-side PCB with low cost external components
- EMI compliance for EN 55022/CISPR 22
- Standby power less than 14mW
- No audible noise
Applications
Applications
- Home appliances
- Home automation, IoT, and sensors
- Metering and industry control
- Bias power
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.32 MB | |
Datasheet | PDF 2.54 MB | |
2 items
|