Processing table
UVLO Rising (V) |
UVLO Falling (V) |
Output Per Driver UGATE Source|Sink |
Supply Current Icc (µA) |
Switching Frequency Range (Typical) (kHz) |
Duty Cycle (%) |
Function |
Remarks |
Icc (Typical) (mA) |
Tstg (Min) (°C) |
Tstg (Max) (°C) |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||
Power Factor Boost Controller for Solid State Lighting Solutions up to 250W | 16 | 7.95 | 0.22 | 0.4 | 2100 | 300 | Non-Dimmable | DCM mode, TM | 150 | -65 | 6 | SOT23-6L | |||
Digital Constant-Voltage Offline PWM Controller with Power Factor Correction for 100W+ Applications | 14.5 | 6.5 | 2.0 | 0.75 | 1700 | 90 - 120 | All-in-one low cost and more... |
CDCM, DCM mode | 150 | -65 | 6 | SOT23-6L | |||
Power Factor Correction Flyback Controller for Front-End Power Conversion in Commercial SSL Lighting | 16 | 7.95 | 0.22 | 0.4 | 2150 | 300 | Non-Dimmable | CDCM, DCM mode | -65 | 150 | 6 | SOT23-6L | |||
Power Factor Correction Flyback Controller for Front-End Power Conversion in Commercial SSL Lighting | 16 | 7.95 | 0.22 | 0.4 | 2150 | 300 | Non-Dimmable | CDCM, DCM mode | -65 | 150 | 7 | SOIC-7 | |||
Critical Conduction Mode Interleaved PFC Control IC | DUVP, ON/OFF Timer | CRM Interleaved PFC | 4.2 | -55 | 150 | 16 | SOP | 1.64 | ||||||
Critical Conduction Mode PFC Control IC | DUVP, Off Time control | CRM Single PFC | 1.7 | -55 | 150 | 8 | SOP | 0.7423 | ||||||
Continuous Conduction Mode Interleaving PFC Control IC | Phase drop, Shunt resistor sensing, Variable PFC output voltage | CCM Interleaved PFC | 5 | -55 | 150 | 40 | LQFP | |||||||
Critical Conduction Mode Interleave PFC Control IC | Boost converter control with critical conduction mode and more... |
CRM Interleaved PFC | 5.2 | -55 | 150 | 20 | SOP | 2.162 | ||||||
Critical Conduction Mode PFC Control IC | DUVP, Delay time adjustment, OVP2 | CRM Single PFC | 1.8 | -55 | 150 | 8 | SOP | 0.8055 |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-en.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product