Overview
Description
The iW600 secondary-side voltage position controller works with Renesas' iW1600-03 and iW1601 primary-side PWM controllers to enable travel adapters with very low no-load standby power and fast dynamic load response.
The iW600 works on the secondary side to detect dynamic load changes on the output and uses Renesas' patented technology to send a wake-up signal to the input via the main flyback transformer, eliminating the need for an optocoupler, reducing cost and improving reliability.
Working normally in an off-state with negligible current draw, the iW600 enables 10W travel adapters with no-load power consumption of <10mW when used with Renesas' iW1600-03 and <30mW with the iW1601 PrimAccurate™ digital AC/DC controllers.
Works with the iW1600-03, iW1601 and iW1602 primary-side PWM controllers.
Features
- Fast System Output Voltage Detection and Response Time
- Works via the Flyback Transformer
- Eliminates Need for Optocoupler
- No External Components Needed
- Only Two Pins Needed
- Enables <10mW No-Load Power Consumption Travel Adapter Solutions
- 3-Lead SOT-23 and 2-Lead DFN Packages
Comparison
Applications
Applications
- 10W Travel Adapters
- AC/DC Chargers and Adapters
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Product Brief | PDF 367 KB | |
Datasheet | PDF 498 KB | |
Brochure | PDF 5.49 MB 日本語 | |
Other | ZIP 2.54 MB | |
Other | ZIP 2.94 MB | |
Other |
Reference Design EBC10106: iW1602-00 and iW600-00 and iW673-00 5V/2A High Performance Charger Design
ZIP
2.76 MB
|
|
Other | ZIP 2.90 MB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)