Overview
Description
The SLGC55545 is a combination of a current-limited USB port power switch with a USB 2.0 High-Speed data line (D+/D-) switch and a USB charging port identification circuit. Applications include notebook PCs and other intelligent USB host devices. The wide bandwidth (2.6GHz) data-line switch also features low capacitance and low ON resistance, allowing signals to pass with minimum edge and phase distortion. The SLGC55545 monitors D+ and D-, providing the correct hand-shaking protocol with compliant client devices.
Features
- Meets Battery Charging Specification BC1.2 for DCP and CDP
- Meets Chinese Telecommunications Industry Standard YD/T 1591-2009
- Supports Non-BC 1.2 charging modes via automatic selection
- DM/DP Divider Modes 2.7V/2.0V (1A) and 2.0V/2.7V (2A)
- DM/DP 1.2V Mode
- Compatible with USB 2.0/3.0 power switch requirements
- 73mΩ (typ) high-side MOSFET
- Adjustable current limit up to 3.0A (typ.)
- Pb-Free/RoHS-compliant
- Halogen-free
- TQFN-16 package
- UL listed and CB File No. E468659
Comparison
Applications
Applications
- USB ports/hubs
- Notebook PCs
- Power banks
- Car chargers
- Universal wall charging adapters
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 557 KB | |
Brochure | PDF 5.49 MB 日本語 | |
Other | PDF 261 KB | |
Brochure | PDF 457 KB | |
4 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)