Overview
Description
The ISL99360 and ISL99360B are Smart Power Stages (SPS) compatible with the ISL68xxx/69xxx Digital Multiphase (DMP) controllers and phase doubler (ISL6617A), respectively. The ISL99360 and ISL99360B have integrated high accuracy current and temperature monitors that can be fed back to the controller and doubler to complete a multiphase DC/DC system. They simplify design and increase performance by eliminating the DCR sensing network and associated thermal compensation. Light-load efficiency is supported through a dedicated LFET control pin. An industry-leading thermally enhanced 5x5 PQFN package allows minimal overall PCB real estate.
The ISL99360 and ISL99360B feature a 3.3V compatible, 5.0V compatible tri-state PWM input that works together with the Renesas multiphase PWM controllers to provide a robust solution in abnormal operating conditions. The ISL99360 and ISL99360B also improve system performance and reliability with integrated fault protection of UVLO, HFET short, over-temperature, and overcurrent. An open-drain fault reporting pin simplifies the handshake between the SPS and controllers and can disable the controller during start-up and fault conditions.
Features
- Input range: +3.0V to +16V
- Supports 60A DC current
- ISL99360: 3.3V compatible tri-state PWM input
- ISL99360B: 5.0V compatible tri-state PWM input
- Downslope current sensing
- ±3% accuracy current monitor (IMON) with REFIN input
- 8mV/°C temperature monitor with OT flag
- Dedicated low-side FET control input
- Comprehensive fault protection for high system reliability
- High-side FET short and overcurrent protection
- Over-temperature protection
- VCC and VIN Undervoltage Lockout (UVLO)
- Open-drain fault reporting output
- Up to 1.25MHz switching frequency
- RoHS compliant with Exemption 7a, 32 Ld 5 x5 PQFN
Comparison
Applications
Applications
- High-frequency and high-efficiency VRM and VRD
- Core, graphic, and memory regulators for microprocessors
- High-density VR for server, networking, and cloud computing
- POL DC/DC converters and video gaming consoles
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 169 KB | |
Datasheet | PDF 592 KB | |
Product Advisory | PDF 271 KB | |
Product Change Notice | PDF 113 KB | |
Product Change Notice | PDF 202 KB | |
Product Change Notice | PDF 189 KB | |
Manual - Hardware | PDF 693 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
9 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.