Overview
Description
The ISL8024DEMO2Z is a low-noise power module to power the high-speed data converters on Xilinx RFSoCs. It is used as a power module that plugs into an application board.
Features
- Three input voltage sources: 5.0V, 3.3V, and 1.8V
- Five output voltages: ADC_AVCC, ADC_AVCCAUX, DAC_AVCC, DAC_AVTT, and DAC_AVCCAUX
- PMBus interface that can digitally control the voltage set-point and margining of the DAC_AVTT rail
- All rails have differential point-of-load voltage sensing
- Additional low-pass filter to reduce output voltage ripple related to the switching regulator while maintaining high efficiency
Applications
Applications
- DC/DC POL modules
- μC/µP, FPGA and DSP power
- Plug-in DC/DC modules for routers and switchers
- Portable instruments
- Test and measurement systems
- Li-ion battery powered devices
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.60 MB | |
1 item
|