Processing table
PLP |
Topology [Rail 1] |
Outputs (#) |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
IQ |
Switching Frequency Range (Typical) (kHz) |
Output Per Driver UGATE Source|Sink |
Output Per Driver LGATE Source|Sink |
SYNCH Capability |
Parallelable |
Bi-direction |
Control Type |
Temp. Range |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||
Automotive 42V Dual Synchronous Boost and Low-Iq Buck Controllers with Integrated Drivers | N/A | Buck | 2 | 200 to 2200 | No | No | No | 32 | WFQFN | 2.862 | ||||||||||
40V Bidirectional 4- Switch Synchronous Buck-Boost Controller | N/A | Buck-Boost | 1 | 4.5 | 40 | 0.8 | 40 | 50 µA | 600 | 2|3 | 2|3 | Yes | Yes | Yes | Current Mode | -40 to 125°C | 32 | QFN | 4.057 | |
40V Unidirectional 4-Switch Synchronous Buck-Boost Controller | 2033 Dec | Buck-Boost | 1 | 4.5 | 40 | 0.8 | 40 | 50 µA | 600 | 2|3 | 2|3 | Yes | No | No | Current Mode | -40 to 125°C | 32 | QFN | 4.057 | |
60V Bidirectional 4-Switch Synchronous Buck-Boost Controller | 2033 Dec | Buck-Boost | 1 | 4.5 | 60 | 0.8 | 60 | 50 µA | 600 | 2|3 | 2|3 | Yes | Yes | Yes | Current Mode | -40 to 125°C | 32, 38 | QFN, TSSOP-EP | iSim | 3.888 |
80V Bidirectional 4-Switch Synchronous Buck-Boost Controller | 2033 Dec | Buck-Boost | 1 | 4.5 | 80 | 0.8 | 80 | 45 µA | 600 | 2|3 | 2|3 | Yes | Yes | Yes | Current Mode | -40 to 125°C | 32, 38 | TQFN, TSSOP-EP | ||
Bidirectional Buck-Boost Voltage Regulator | N/A | Buck-Boost | 1 | 3.8 | 24 | 2 | 24 | 130 µA (forward) | 620 | No | No | Yes | R3 modulator | -10 to +100°C, -40 to +85°C | 32 | TQFN | 4.35 | |||
Bidirectional Buck-Boost Voltage Regulator | N/A | Buck-Boost | 1 | 3.8 | 23 | 2 | 21 | 120 uA (forward) | 620 - 1000 | No | No | Yes | Hysteretic Mode | 32 | TQFN | 4.35 |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-en.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product