Overview
Description
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.
Features
- High speed switching
- Capable of 4.5 V gate drive
- Low drive current
- High density mounting
- Low on-resistance
RDS(on) = 5.5 mΩ typ. (at VGS = 10 V) - Pb-free
- Halogen-free
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 98 KB | |
Application Note | PDF 3.23 MB 日本語 | |
Application Note | PDF 648 KB 日本語 | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)