Processing table
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
Part Number | ||||||
600V - 0.8A - Triac Low Power Use | Power Discrete Triacs | TO-92 | 3 | |||
700V - 0.8A - Triac Low Power Use | Power Discrete Triacs | TO-92 | 3 | |||
600V - 0.8A - Triac Low Power Use | Power Discrete Triacs | UPAK | 4 | |||
700V - 0.8A - Triac Low Power Use | Power Discrete Triacs | SOT-223A | 4 | |||
600V - 10A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V - 10A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | 1.443 | ||
600V - 10A - Triac Medium Power Use | Power Discrete Triacs | LDPAK(S)-(1), TO-262, TO-263 | 4 | |||
600V - 10A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 10A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 10A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
600V - 12A - Triac Medium Power Use | Power Discrete Triacs | LDPAK(S)-(1), TO-262, TO-263 | 4 | |||
600V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
600V - 12A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V - 16A - Triac Medium Power Use | Power Discrete Triacs | LDPAK(S)-(1), TO-262, TO-263 | 4 | |||
600V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | 1.577 | ||
700V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
800V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 16A - Triac Medium Power Use | Power Discrete Triacs | TO-3PFM | 3 | 3.324 | ||
600V - 1A - Triac Low Power Use | Power Discrete Triacs | TO-92 | 3 | |||
700V - 1A - Triac Low Power Use | Power Discrete Triacs | TO-92 | 3 | |||
400V - 1A - Triac Low Power Use | Power Discrete Triacs | TO-92 | 3 | |||
600V - 20A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
800V - 20A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
600V - 20A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 20A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 20A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
1500V - 20A - Triac Medium Power Use | Power Discrete Triacs | TO-3PFM | 3 | 4.721 | ||
600V - 25A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 | |||
600V - 25A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
700V - 25A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 25A - Triac Medium Power Use | Power Discrete Triacs | TO-220FPA | 3 | |||
600V - 25A - Triac Medium Power Use | Power Discrete Triacs | TO-3PFM | 3 | 6.2 | ||
700V - 2A - Triac Low Power Use | Power Discrete Triacs | MP-3A | 4 | |||
600V - 30A - Triac Medium Power Use | Power Discrete Triacs | TO-3P | 4 | 4.4 | ||
400V - 30A - Triac Medium Power Use | Power Discrete Triacs | TO-220ABA | 4 |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-en.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product