LDO Linear Regulator Evaluation Board with 2.5V to 20V Vin Range, Adjustable Output 1A
The RTKA214290DE0010BU demonstration board provides a simple platform for demonstrating the RAA214290 linear regulator.
The RAA214290 is a low-dropout linear voltage regulator that operates from 2.5V to 20V and provides up to 1A of output current with a typical dropout of 269mV. The output voltage is adjustable with external feedback resistors anywhere from 1.224V to 18V.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.26 MB | |
Brochure | PDF 5.49 MB 日本語 | |
2 items
|
Software title
|
Software type
|
Company
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
|
Simulator | Renesas |
1 item
|
The RTKA214290DE0010BU demonstration board provides a simple platform for demonstrating the RAA214290 linear regulator.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
RAA2142904GNP#HC0 circleActive Samples Available |
2033 Dec | DFN | Reel | 3 | Get Samples, | |
RAA2142904GSP#HA0 circleActive Samples Available |
2033 Dec | SOICN-EP | Reel | 1 | Get Samples, |