Overview
Description
Designed to operate from a broad input voltage range of 100VAC to 230VAC, the iW3602 provides an efficient solution for 3W to 10W LED luminaires. Incorporating Renesas' proprietary Flickerless™ technology, the iW3602 removes LED flicker and permits usage with the industry's broadest range of dimmers. Additionally, the iW3602 incorporates Renesas' proprietary PrimAccurate™ primary-side control technology, minimizing the external component count by removing the need for both the traditional optocoupler and external compensation components, reducing solution size and cost.
The iW3602 integrates an over-temperature protection circuit that works with an external NTC resistor to reduce the drive to the output LEDs when an over-temperature condition is detected, enabling continuous light output while protecting the entire LED driver circuit.
Features
- PrimAccurate™ - Isolated Off-Line AC/DC Controller
- Integrates Flickerless™ Technology - Removes LED Flicker
- Ideal for 3W to 10W Off-Line LED Applications
- 45Hz to 66Hz Line Frequency Range - 50Hz/60Hz Compatible
- Broad Range of Dimmer Capability - Leading Edge, Trailing Edge and Non-Traditional R, R-C and R-L Types - Automatic Detection of Dimmer Type
- 1% to 100% Wide Dimming Range
- Automatically Detects and Operates without Dimmer
- Quasi-resonant Mode for Optimal Efficiency - 85% (Without Dimmer)
- Low 10µA Start-Up Current
- Fully Protected for Temperature, Sense Resistor Short Circuits, LED Open and Short Circuits and Overvoltage Conditions
- LED Temperature Protection - External NTC Input to Reduce Drive to LEDs in Over-temperature Condition
Comparison
Applications
Applications
- 3W to 10W Solid State Lighting Applications
- Dimmable LED Luminaires
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.13 MB | |
White Paper | PDF 807 KB | |
White Paper | PDF 843 KB | |
White Paper | PDF 597 KB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)