Overview
Description
The iW3626 integrates high power factor (PF), low output ripple and low total harmonic distortion (THD) in a single-stage solid-state lighting (SSL) LED driver for isolated and non-isolated applications up to 10W for 60W-equivalent non-dimmable LED replacement bulbs.
The iW3626 integrates a unique hybrid control scheme with a configurable power factor between >0.7 and >0.9 to manage the trade-off between PF and LED output current ripple. This unique feature enables high PF and low ripple from a low-cost solution.
The iW3626 reduces the BOM cost and solution size by incorporating Renesas' proprietary PrimAccurate™ technology, eliminating the need for a secondary side regulator and optical feedback isolator. Renesas' advanced technology allows for the functionality and performance of an 8-pin part in a small SOT23 6-pin package. It also uses lower-cost bipolar junction transistors (BJTs), so there is no need for high-voltage electrolytic capacitors.
Features
- Configurable PF to Manage Trade-Offs Between PF and Output Ripple
- PF from >0.7 (Lower Ripple) to >0.9 (Higher Ripple)
- Low THD <20%
- Single-Stage LED Driver in SOT23 6-pin Package
- Two Dual-Function Pins - Allows for Functionality of an 8-pin Part in a 6-pin Package
- Ideal for 10W Offline Solid-State Lighting Applications
- User-Configurable Internal LED Derating Over-Temperature Protection
- Three Selectable Temperature Thresholds
- Maintains Light Output in Fault Condition
- Hysteresis Allows Smooth Transition Back to Normal Operation
- Fully Protected
- Overvoltage/Over-Temperature Protection
- Output Overvoltage, Overcurrent and Short Circuit
- Open LED Fault Detection
- Sense-Resistor Short Circuit Protection
Comparison
Applications
Applications
- Solid-State Lighting
- LED Lighting Ballast
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.13 MB | |
Product Brief | PDF 515 KB | |
White Paper | PDF 807 KB | |
White Paper | PDF 597 KB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)