Overview
Description
The iW3638 second-stage buck LED driver provides constant current to LEDs directly from DC power supplies. It supports a non-isolated buck converter topology to post-regulate from an off-line AC/DC converter, minimizing low frequency output ripple current and eliminating virtually all flicker in the system, even down to 1%.
A wide range of DC input voltages simplifies design by enabling the use of just one second-stage driver across any commercial lighting product portfolio.
Features
- Single-Stage DC/DC Buck
- Supports Wide DC Input Voltage with Tight Output Current Regulation (±3%)
- Output Power up to 90W
- PrimAccurate™ Primary-Side Control for Excellent Output Current Regulation with No Direct Voltage and Current Feedback Components Needed
- Independent Maximum Load Current Setting Interface
- PWM Dimming
- Supports 0-10V Dimming with iW339 Dimming Interface
- Wide Dimming Range: 1% - 100%, with 1% Resolution
- Configurable Minimum Dimming Setting
- Dim-to-Off, 1%, 5% or 10%
- Fully Protected
- Output Overvoltage, Output Open, Output Short, Overcurrent, Peak Current Limit, Sense-Resistor Short Protections
- Input Voltage Undervoltage Protection
- Built-In Over-Temperature Protection or External NTC
- Brown-In and Brown-Out Protection
- Small SOIC 8-Lead Package
Comparison
Applications
Applications
- Commercial Lighting:
- T8
- 0-10V Dimming
- External Fixture Drivers
- Wireless and Intelligent LED Lighting Systems
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.39 MB | |
Product Brief | PDF 510 KB | |
Other | ZIP 13.91 MB | |
Other | ZIP 9.05 MB | |
Other | ZIP 11.93 MB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)