A leader in AC/DC RapidCharge™ solutions, Renesas supports more fast charging protocols than any other supplier.

Our patented Zero Voltage Switching (ZVS) technology offers an innovative digital approach to enable 65W+ chargers that are 30% or more smaller than existing "brick" adapters for laptops, monitors, smartphones, power tools and other portable products. Visit our 100W+ Chargers in Half the Size Using Zero Voltage Switching (ZVS) page to learn more.

All of Renesas' AC/DC controllers are hard-wired state machines, so fast chargers designed with them can't be hacked. Read our RapidCharge™ Controllers Prevent Fast Charger Hacking blog to learn more.

Renesas' technology leadership now offers designers Zero Standby Power 63W and 100W+ FET and GaN RapidCharge™ solutions.

 

Product Options

 RapidCharge™ Protocol Supported  
Primary SideSecondary SideSynchronous Rectifier (>90% Efficiency)Primary-Side Driver TypeQualcomm® Quick Charge™Direct ChargeUSB Power Delivery(1)Output Power(2)No-Load Standby PowerOutput VoltageVBUS Switch Driver(3)Switching ControlDLNK(4)
XM-Comm(5)
Additional Features
iW1780HiW636iW673FETQC 2.0
QC 3.0
  36W< 10mW3.6V to 12V Quasi-ResonantDLNK
  • D+/D- Over-Voltage Protection (iW636)
  • SmartGrouping Control for Predictable Frequency Spectrum for Highly Sensitive Touch Panels
  • See iW1796+iW662 for Lower BOM Cost and Improved Performance
iW1781iW657PiW676FETQC 2.0
QC 3.0
QC 4+
45W< 20mW3.3V to 21V Quasi-ResonantDLNK
iW1782iW636iW673FETQC 2.0
QC 3.0
  36W< 10mW3.6V to 12V Quasi-ResonantDLNK
  • D+/D- Over-Voltage Protection (iW636)
  • See iW1796+iW662 for Lower BOM Cost and Improved Performance
iW1790iW662Integrated (iW662)FETQC 2.0
QC 3.0
  27W< 20mW3V to 12V Quasi-ResonantXM-Comm
  • D+/D- Over-Voltage Protection (iW662)
  • See iW1796+iW662 for Lower BOM Cost and Improved Performance
iW1791iW657PiW676FETQC 2.0
QC 3.0
QC 4+
27W< 20mW3.3V to 21VQuasi-ResonantDLNK
iW1796iW662Integrated (iW662)FETQC 2.0
QC 3.0
  27W< 20mW3V to 12V Quasi-ResonantXM-Comm
  • D+/D- Over-Voltage Protection (iW662)
iW1797iW657PiW676FETQC 2.0
QC 3.0
QC 4+
27W< 20mW3.3V to 21VQuasi-ResonantDLNK
  • D+/D-/CC1/CC2 Over-Voltage Protection
  • Integrated Current Sense (iW657P)
iW1798iW662Integrated (iW662)FETQC 2.0
QC 3.0
  45W< 20mW3.6V to 12V Quasi-ResonantXM-Comm
  • D+/D- Over-Voltage Protection (iW662)
iW1799iW657PiW676FETQC 2.0
QC 3.0
QC 4+
65W< 20mW3.3V to 21VQuasi-ResonantDLNK
  • D+/D-/CC1/CC2 Over-Voltage Protection
  • External Shutdown VIN OVP or X-cap Discharge
  • Integrated Current Sense (iW657P)
iW9801iW709Integrated (iW709)FETQC 2.0
QC 3.0
QC 4+
100W< 20mW3.3V to 21VZVS(6)+
Quasi-Resonant
 
  • D+/D- Over-Voltage Protection (iW709)
  • Renesas' Patented ZVS(6) Technology for Highest Power Density and Low EMI (iW9801)
  • SSR(7) Digital Compensation Eliminates Loop Components and Ensures Stability
  • Multi-Mode Control (MMC) Improves Efficiency and Eliminates Audible Noise
iW9801iW780iW610FETQC 2.0
QC 3.0
QC 4+
240W< 20mW3.3V to 48VZVS(6)+
Quasi-Resonant
 
  • USB PD 3.1 EPR for single- and multi-port adapters up to 240W
  • Renesas Patented ZVS(6) Technology for Highest Power Density and Low EMI (iW9801)
  • SSR(7) Digital Compensation Eliminates Loop Components and Ensures Stability
  • Multi-Mode Control (MMC) Improves Efficiency and Eliminates Audible Noise
iW9802TL431iW610FETUser Defined Interface100W+User Programmable ZVS(6)+
Quasi-Resonant
 
  • Renesas' Patented ZVS(6) Technology for Highest Power Density and Low EMI (iW9802)
  • Compatible with Industry Standard Programmable Reference (TL431) for SSR(7)
  • SR Controller Optimized for ZVS (iW610)
iW9809iW709Integrated (iW709)FETQC 2.0
QC 3.0
QC 4+
65W< 20mW3.3V to 21VQuasi-Resonant 
  • High Performance, Digital Quasi-Resonant (QR) CCM/DCM Flyback Technology
  • SSR(7) Digital Compensation Eliminates Loop Components and Ensures Stability (iW709)
iW9860iW760Integrated (iW760)FET 63W< 5mW3.4V to 21VQuasi-Resonant 
  • Zero Standby Power Controller
  • Dual-Polarity Auxiliary Winding Sensor - Improves EMI, Simplifies Transformer Design
  • SSR(7) Digital Compensation Eliminates Loop Components and Ensures Stability (iW760)
iW9860iW765Integrated (iW765)FET 100W+< 5mW3.4V to 21VQuasi-Resonant 
  • Zero Standby Power Controller
  • Dual-Polarity Auxiliary Winding Sensor - Improves EMI, Simplifies Transformer Design
  • SSR(7) Digital Compensation Eliminates Loop Components and Ensures Stability (iW765)
iW9860iW780iW610FETQC 2.0
QC 3.0
QC 4+
140W< 5mW3.4V to 28VQuasi-Resonant 
  • Zero Standby Power Controller
  • USB PD 3.1 EPR for single- and multi-port adapters up to 140W
  • Dual-Polarity Auxilliary Winding Sensor - Improves EMI, Simplifies Transformer Design
  • SSR(7) Digital Compensation Eliminates Loop Components and Ensures Stability iW765
iW9861iW760Integrated (iW760)FET 63W< 20mW3.4V to 21VQuasi-Resonant 
  • Dual-Polarity Auxiliary Winding Sensor - Improves EMI, Simplifies Transformer Design
  • SSR(7) Digital Compensation Eliminates Loop Components and Ensures Stability (iW760)
iW9870iW760Integrated (iW760)GaN 63W< 5mW3.4V to 21VQuasi-Resonant 
  • Optimized for GaN Power Devices
  • Zero Standby Power Controller
  • Dual-Polarity Auxiliary Winding Sensor - Improves EMI, Simplifies Transformer Design
  • SSR(7) Digital Compensation Eliminates Loop Components and Ensures Stability (iW760)
iW9870iW765Integrated (iW765)GaN 100W+< 5mW3.4V to 21VQuasi-Resonant 
  • Optimized for GaN Power Devices
  • Zero Standby Power Controller
  • Dual-Polarity Auxiliary Winding Sensor - Improves EMI, Simplifies Transformer Design
  • SSR(7) Digital Compensation Eliminates Loop Components and Ensures Stability (iW765)

Notes

All primary-side ICs (iW17xx & iW98xx) feature advanced cable fault protection

  1. USB-IF PD Certified (USB PD 3.0 + PPS): iW709, iW657P, iW760
    USB-IF Certified (USB PD 3.1):  iW780
  2. Maximum output power is application dependent
  3. VBUS Switch Driver: Integrated charge pump that drives an external N-channel MOSFET protects VBUS from output short-circuit damage and enables lower cost, easier sourcing vs P-channel
  4. DLNK is Renesas' digital communication from secondary to primary side via an optocoupler
  5. XM-Comm is Renesas' proprietary digital communication via the main power transformer that eliminates the need for an optocoupler
  6. ZVS: Zero Voltage Switching flyback technology
  7. SSR: Secondary-Side Regulation

Product Selector: AC/DC USB PD and Rapid Charge

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Brochure PDF 5.17 MB 简体中文
Brochure PDF 48.38 MB
Brochure PDF 10.65 MB
3 items