Overview
Description
This board supports USB Power Delivery (PD) Specification Rev. 3.0 and USB-Type C. The R9A02G011 USB PD controller performs authentication to accept USB Type-C.
Features
- Takes input power from a wide range of DC power sources.
- Allow output voltage above 20V and still keep within USB-C power rating.
- Enable turbo boost from the energy stored in the battery to the load, keeping within the USB PD max power range (e.g., utilize battery power to provide supplementary power during motor kick-start stage and to prevent hitting inrush current by the current limit of the USB Type-C adapter).
Applications
Applications
Design & Development
Lab on the Cloud
Lab on the Cloud
Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
This board supports USB Power Delivery (PD) Specification Rev. 3.0 and USB-Type C. The R9A02G011 USB PD controller performs authentication to accept USB Type-C.