Overview
Description
Highly Integrated Wireless Power Transmitter
The DA4100 is a highly integrated system-on-chip WattUp® RF-transmitter IC designed to provide optimal charging of WattUp receiver devices. It forms the core of the Near Field WattUp transmitter system and is designed to charge a range of devices fitted with WattUp receivers. It features the RF transmitter, power management, and integrated DC/DC supply, delivering a complete WattUp transmitter system solution. Applications include the wireless charging of low-power, battery-powered devices, such as wearables, fitness trackers, hearables, hearing aids, Bluetooth® trackers, smart pens, and other devices.
Benefits
- Ultra-small RF antenna-based solution
- Improved spatial and orientation freedom
- Secure pairing of the transmitter and device-under-charge
- Eliminates connectors and charging contacts
- Enables fully sealed waterproof design
Near Field WattUp System
The Near Field WattUp system is comprised of a WattUp wireless power transmitter (DA4100), a WattUp wireless power amplifier (DA3210), a WattUp wireless power receiver (DA2210 or DA2223), a DC regulator, a Li-ion/Li-poly battery charger, and an optional Bluetooth® Low Energy communication link (DA14680*, DA14681* or DA14585) which supports battery status communication between the WattUp receiver and transmitter. The same link can be used to provide the user with full power management capabilities using the WattUp Application running on a smartphone or tablet. Antennas are fabricated using low-cost PCB material, flexible PCB, or sheet metal.
Features
- Integrates most of the functions required to form a complete WattUp transmitter system including an Arm® Cortex®-M0+ processor, RAM, ROM, crystal oscillator, Low Profile Oscillator (LPO), clock divider, Phase-Lock Loop (PLL), RF converter, Variable Gain Amplifier (VGA), Power Detectors (PD), DC/DC, LDOs, I2C, UART, SPI, GPIOs, ADCs, and DACs.
- Embedded secure element for 2-way authentication with 128-bit encryption.
- The device only requires an external crystal and power amplifier and operates directly from a 3.3V power supply.
Comparison
Applications
Applications
- Fitness bands
- Hearing aids
- Bluetooth® headsets
- Bluetooth trackers
- Smart pens
- Remote controls
- Smart glasses
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Product Brief | PDF 328 KB | |
Product Brief | PDF 338 KB | |
Overview | PDF 1.14 MB | |
Product Brief | PDF 394 KB | |
Product Brief | PDF 361 KB | |
Product Brief | PDF 680 KB | |
6 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)