Overview
Description
The SLG4SCBAL-DMO is a GreenPAK supercapacitor cell balancing reference design board. GreenPAK™ products are an ideal solution for performing many of the supporting functions of supercapacitor-based systems.To effectively design with supercapacitors, supporting interface circuitry for the following functions is typically required:
- Active Cell Balancing
- Supercapacitor Charging & Discharging
- Maintaining a Fixed Output Voltage
- Electrolyte Dry-Up Detection
- Monitoring Ripple Current and Temperature
- Reverse Voltage, Overcharging & Short Circuit Protection
Unlike dedicated ICs that are costly and specialized with limited capability, GreenPAK parts are competitively priced, can be quickly customized with programmable thresholds and timing, and eliminate many external setting components.
Features
- GreenPAK Enhances Flexibility
- Tailor solutions for your specific supercapacitor selection and system management
- Completely configurable Asynchronous State Machine, logic, and I/O
- Programmable thresholds and timing ensures everything is optimized for your system
- GreenPAK Reduces Board Size
- Choose the smallest GreenPAK part that meets your needs with sizes starting at 1.2mm²
- Configure only the functions you require to make efficient use of GreenPAK IC resources
- Eliminates the need for many external setting components
- GreenPAK Offers Low-Cost Technology
- Competitively-priced GreenPAK solutions open new markets as they enable supercapacitor technology in previously cost-prohibitive applications
Applications
Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 220 KB | |
Application Note | PDF 300 KB | |
Application Note | PDF 414 KB | |
Application Note | PDF 334 KB | |
4 items
|