Overview

Description

The Renesas F6922EVB Evaluation Board is designed to reduce the learning cycle, build system-level confidence and enable a rapid time to market with the F6922 IC. The kit includes all the essential components required for the rapid validation and evaluation of the electrical performance characteristics of the F6922 Dual Channel LNA. The board provides access to all pins and functionality to enable full evaluation and validation of the electrical performance characteristics of the F6922 IC.

Features

The Renesas F6922 Evaluation Board includes the following features to enable rapid learning and precise and thorough evaluation of the F6922 IC:

  • 50Ω 2.92mm interface to RF IOs
  • Standard header interface for DC supply
  • Clip-on test point access to IREF inputs
  • DC supply bypassing capacitors
  • Configurable to allow for separate DC supply to each LNA channel (default single supply)

Applications

Documentation

Type Title Date
Manual - Hardware Log in to Download PDF 481 KB
Product Change Notice PDF 1.47 MB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download S4P 447 KB
Software & Tools - Other Log in to Download ZIP 947 KB
Software & Tools - Other Log in to Download ZIP 201 KB
3 items