F6931 Dual-Channel Low Noise Amplifier for Ku-Band SATCOM Evaluation Board
The Renesas F6931EVB evaluation board is designed to reduce the learning cycle, build system-level confidence, and enable a rapid time to market using the F6931 low...
The F6931 is an ultra-low power consumption, dual-channel, silicon on insulator (SOI) low noise amplifier (LNA) RFIC designed for application in Ku‑Band SATCOM planar phased array antennas. The exceptional combination of low power consumption, low noise, high gain, and compact size, maximizes the antenna array G/T while minimizing overall system power dissipation.
The F6931 includes two LNA channels in a compact 23-pin, 0.5mm pitch BGA package. All inputs and outputs are single-ended and 50Ω matched for ease of integration onto phased array antenna panels.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | Log in to Download PDF 1.17 MB | |
Manual - Hardware | Log in to Download PDF 481 KB | |
Guide | PDF 2.24 MB | |
Product Brief | PDF 1.08 MB | |
Product Brief | PDF 728 KB | |
5 items
|
The Renesas F6931EVB evaluation board is designed to reduce the learning cycle, build system-level confidence, and enable a rapid time to market using the F6931 low...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Temp. Range |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Buy / Sample |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
RA81F6931GBX#BC0 fast_forwardPreview Samples Available |
FCCSP | 23 | I | -40 to 85°C | Tray | 3 | Get Samples, |
FCCSP | 23 | I | -40 to 85°C | Reel | 3 |