Overview
Description
The FS1027-DG is a fully calibrated gas flow meter and is targeted for gas flow applications. The sensor utilizes thermopile sensing, which provides an excellent signal-to-noise ratio and is ideal for applications requiring low power. The FS1027-DG provides a linear output with flow. It features an Analog, 0 to 4.5V, and Digital I2C output.
FS1027-DG complies with NSF/ANSI 61: Drinking Water Systems Components - Health Effects. It can be safely used for breath and ventilator applications.
Features
- Measures gas flow
- Robust solid isolation technology
- Resistant to vibration and pressure shock
- Fast response time
- 0 to 4.5V DC output, digital I2C output
- Supply voltage: 5V DC
- Operating temperature range: 5°C to +75°C
- NSF/ANSI 61 Compliant
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 299 KB | |
Application Note | PDF 135 KB | |
End Of Life Notice | PDF 1.07 MB | |
Product Change Notice | PDF 87 KB | |
Product Brief | PDF 236 KB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)
Videos & Training
News & Blog Posts
Blog Post | Oct 20, 2017 | ||
News | Jul 24, 2017 |