Processing table
Peak Spectral Sensitivity (nm) |
Resolution (bits) |
Counts/Lux (Max) (Counts) |
VS (Min) (V) |
VS (Max) (V) |
ICC |
Interface |
Enable |
Gain Selection |
Address Selection Pins |
Dark ADC Code @ Ev=0Lux (Max) (Counts) |
Lux Range (lux) |
Advanced Features |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||
Automotive Low Power, High Sensitivity, Light-to Digital Sensor With I²C Interface | 520 | 16 | 65 | 2.25 | 3.3 | 55 | I2C | Yes | Yes | No | 5 | 0 - 64000 | Automotive | 6 | ODFN | 1.638 | |
Light-to-Digital Output Sensor with Gain Selection, Interrupt Function and I²C Interface | 540 | 16 | 65 | 2.25 | 3.3 | 290 | I2C | Yes | Yes | No | 5 | 0 - 64000 | Automotive | 6 | ODFN |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product