Overview
Description
The Intersil HCS244MS is a radiation hardened non-inverting octal buffer/line driver, three-state, with two active-low output enables. The HCS244MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family. The HCS244MS is supplied in a 20-lead ceramic flatpack (K suffix) or an SBDIP package (D suffix).
Features
- 3 micron radiation hardened CMOS SOS
- Total dose 200K RAD (Si)/s
- SEP effective LET no upsets: >100 MEV-cm2/mg
- Single Event Upset (SEU) immunity <2 x 10-9 errors/bit-day (Typ)
- Dose rate survivability: >1 x 1012 RAD (Si)/s
- Dose rate upset >1010 RAD (Si)/s 20ns pulse
- Latch-up free under any conditions
- Fanout (over temperature range)
- Bus driver outputs - 15 LSTTL loads
- Military temperature range: -55 °C to +125 °C
- Significant power reduction compared to LSTTL ICs
- DC operating voltage range: 4.5V to 5.5V
- Input logic levels
- VIL = 0.3 VCC Max
- VIH = 0.7 VCC Min
- Input current levels Ii ≤ 5µA at VOL, VOH
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 541 KB | |
Brochure | PDF 5.02 MB | |
Brochure | PDF 467 KB | |
Price Increase Notice | PDF 360 KB | |
Other | ||
White Paper | PDF 533 KB | |
Product Advisory | PDF 499 KB | |
Product Change Notice | PDF 230 KB | |
Application Note | PDF 338 KB | |
9 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)