Overview

Description

The CD40174BMS consists of six identical D-Type flip-flops having independent data inputs. The clock and clear inputs are common to all six units. Data is transferred to the Q outputs on the positive-going transition of the clock pulse. All six flip-flops are simultaneously reset by a low level on the CLEAR input. The CD40174BMS is supplied in these 16-lead outline packages: Braze Seal DIP H4T, Frit Seal DIP H1E and Ceramic Flatpack H6W.

Features

  • High-voltage type (20V rating)
  • 5V, 10V and 15V parametric ratings
  • Standardized, symmetrical output characteristics
  • 100% tested for quiescent current at 20V
  • Maximum input current of 1µA at 18V over full package temperature range, 100nA at 18V and +25 °C
  • Noise margin (over full package temperature range): 1V at VDD = 5V, 2V at VDD = 10V, 2.5V at VDD = 15V
  • Meets all requirements of JEDEC tentative standard No. 13A, "Standard Specifications for Description of 'B' Series CMOS Devices"

Comparison

Applications

Applications

  • Shift registers
  • Buffer/Storage registers
  • Pattern generators

Documentation

Type Title Date
Datasheet PDF 323 KB
Brochure PDF 5.02 MB
Brochure PDF 467 KB
Price Increase Notice PDF 360 KB
Other
White Paper PDF 533 KB
Product Advisory PDF 499 KB
Product Change Notice PDF 230 KB
Application Note PDF 338 KB
9 items

Design & Development

Models