Evaluation Board for ISL73007SEH (12VIN to 3.3V-1.2V output)
The ISL73007SEHEV2Z evaluation board features the ISL73007SEH buck regulator. The IC is a small footprint radiation hardened POL designed for critical low power...
The ISL73007SEH is a radiation hardened Point-of-Load (POL) buck regulator that provides up to 3A of output current capability with an input voltage ranging from 3V to 18V. The device uses constant frequency peak current mode control architecture for fast loop transient response. The device uses internal compensation or an external Type II compensation to optimize performance and stabilize the loop. The ISL73007SEH has an internally configured switching frequency of 500kHz. The ISL73007SEH switching frequency can be adjusted from 300kHz to 1MHz using an external resistor.
The ISL73007SEH integrates high-side (P-channel) and low-side (N-channel) power FETs. There are options for external or internal compensation, switching frequency, and slope control, that can be implemented with a minimum of external components reducing the BOM count and design complexity.
The ISL73007SEH includes a comprehensive suite of operational features and protections, including preset undervoltage, overvoltage, overcurrent protections, power-good, soft-start, and over-temperature.
The ISL73007SEH is designed to operate across the temperature range of -55 °C to +125 °C and is available in a 14-lead ceramic dual in-line flat package (CDFP) and die form.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.12 MB | |
Brochure | PDF 5.02 MB | |
Technical Brief | PDF 340 KB | |
Report | PDF 632 KB | |
Report | PDF 896 KB | |
Application Note | PDF 414 KB | |
White Paper | PDF 533 KB | |
7 items
|
The ISL73007SEHEV2Z evaluation board features the ISL73007SEH buck regulator. The IC is a small footprint radiation hardened POL designed for critical low power...
The ISL73007SEHEV3Z evaluation board features the ISL73007SEH buck regulator. This IC is a small footprint radiation hardened POL designed for critical low power...
The ISL73007SEHDEMO3Z demonstration board features the ISL73007SEH buck regulator. This IC is a small foot print radiation hardened POL designed for critical low power...
The ISL73007SEHEVAL1Z evaluation board features the ISL73007SEH buck regulator. This IC is a small footprint radiation hardened POL designed for critical low power...
The ISLVERSALDEMO2Z demo board provides the power management for the AMD Xilinx Space Grade Versal ACAP AI Core VC1902 using Renesas' Radiation Hardened Power...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
News | Jul 19, 2023 |