Processing table
VOUT (V) |
Temperature Coefficient (ppm/°C) |
IS (mA) |
VS (Min) (V) |
VS (Max) (V) |
LTD Stability (ppm) |
Initial Accuracy (% Vout) (% Vout) |
Output Noise (Typical) |
Low Dose Rate (LDR) (krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
ISOURCE (Max) (mA) |
ISINK (Max) (mA) |
Technology |
Initial Accuracy (mV (±)) (mV (±)) |
Supply Voltage Vs Range |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||
Ultra-Low Noise, 2.5V Precision Voltage Reference | 2.5 | 10 | 1.28 | 4 | 30 | 20 | 0.05 | 1.9 µVPP | 30 | 43 | 20 | 10 | Band-gap | 1.25 | 4-30 | 8 | SOICN |
Ultra Low Noise, 5V Precision Voltage Reference | 5 | 10 | 1.33 | 7 | 30 | 20 | 0.05 | 4.2 µVPP | 30 | 43 | 20 | 10 | Band-gap | 2.5 | 7-30 | 8 | SOICN |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product