SmartBond™ DA14695 Bluetooth Low Energy 5.2 Development Kit Pro
The DA14695 Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption...
The DA14695 Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption of their application. The kit contains a motherboard and a DA14695 (DA14695-00HQDB-P) daughterboard and gives you access to all of the package's GPIOs. Additional daughterboards for the DA14695 and DA14699 can be purchased separately. These daughterboards are supersets of the remaining devices of the DA1469x family and can, respectively, be used as development kits for the DA14691 and DA14697.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 976 KB | |
Schematic | PDF 213 KB | |
Schematic | PDF 353 KB | |
3 items
|
The DA14695 Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption...
Buy / Sample |
|
---|---|
Part Number | |
DA14695-00HQDB-P circleActive |