Overview
Description
The US159-DA16600EVZ is a highly integrated ultra-low-power Wi-Fi + Bluetooth® Low Energy Combo Pmod module that provides a convenient way to add both low power Wi-Fi and low power BLE functionality to your device. The DA16600 integrates together the low power Wi-Fi DA16200 SoC and the low power Bluetooth LE DA14531 SoC on a single module. Together they deliver long battery life and low power consumption in a convenient form factor. As a single integrated system, functions such as Wi-Fi/BLE coexistence and provisioning Wi-Fi through the BLE connection come standard.
The US159-DA16600EVZ features a Type 3A Pmod™ connector and incorporates the DA16600 Module, combining low power Wi-Fi with low power Bluetooth capability in a single module. Thanks to the standard connector and software support, the US159-DA16600EVZ is ideal for Renesas’ QuickConnect platform to rapidly create an IoT system.
Features
- DA16600MOD-AAC4WA32 Module
- 3.3V supply voltage
- Integrated chip antenna
- Cortex-M4F+ @ 30-160 MHz and Cortex M0+ @ 16 MHz
- 802.11b/g/n radio PHY, 2.4GHz
- Bluetooth 5.1 core qualified
- SoC runs full OS & TCP/IP stack
- Memory: 256 kB ROM, 512kB RAM, 8kB OTP, 48B retention memory & 32Mb SPI Flash
- RF regulatory certifications – FCC, IC, CE, KC, TELEC, SRRC
- Wi-Fi Alliance certifications – Wi-Fi CERTIFIED™ b, g, n; WPA™, WPA2™, WPA3™
- Standardized Type 3A Pmod™ connector supports Expanded UART interface
- LED (D1) to aid in user software debug
- 10-pin 1.27mm pitch Arm Cortex-Debug connector (J2) for software development and debug support
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 2.35 MB | |
Datasheet | PDF 1.28 MB | |
Application Note | PDF 2.06 MB 日本語 | |
Application Note | PDF 2.19 MB | |
Application Note | PDF 2.17 MB | |
Application Note | PDF 483 KB | |
Quick Start Guide | PDF 928 KB | |
7 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
1 item
|