2024-08-03

This video guide shows how to visualize sensor information through a connection with Amazon Web Services (AWS) by LTE communications. The target MCU is an RL78/G23. Please refer to the "RL78/G23-128p Application Note" for more information.

Chapter's Title

00:00 Opening
00:33 Terminal Software Settings
01:19 Program the Board with the Initial Image and Run It
03:02 Visualizing Temperature Data with CloudWatch
03:36 OTA Updating the Firmware
6:12 Visualizing Temperature and Humidity Data with CloudWatch

Related Resources