Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
MAS | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MAT | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MAU | MDP0027 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 0.00mm |
MAV | MDP0027 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 0.00mm |
MAW | MDP0027 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 0.00mm |
MAX | M8.15E | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.45mm | 1.27mm |
MAY | MDP0027 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 0.00mm |
MAZ | MDP0027 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 0.00mm |
MBA | M8.15H | SOICN-EP | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 1.40mm | 1.27mm |
MBB | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
MBC | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |
MBD | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |
MBE | M16.15 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.93mm | 3.94mm | 0.00mm | 1.27mm |
MBF | M8.15G | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 1.45mm | 1.27mm |
MBG | M13.15 | SOICN | 13 | PLASTIC | Yes | 9.91mm | 3.91mm | 1.25mm | 1.27mm | |
MBH | MDP0027 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 0.00mm |
MBI | M8.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
MBJ | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |
MBK | M16.15 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.93mm | 3.94mm | 0.00mm | 1.27mm |
MBL | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
MBM | M8.15J | SOICN-EP | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MBN | M16.15 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.93mm | 3.94mm | 0.00mm | 1.27mm |
MBO | M8.15K | SOICN-EP | 8 | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm | |
MBP | MDP0027 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 0.00mm |
MBR | MDP0027 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 0.00mm |
MBT | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |
MBV | M8.15C | SOICN-EP | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
MBW | M8.15 | SOICN | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 1.45mm | 1.27mm | |
MBX | M8.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
MBY | M8.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
MBZ | M8.15E | SOICN | 8 | PLASTIC | Yes | 4.93mm | 3.94mm | 1.45mm | 1.27mm | |
MCA | M10.118A | MSOP | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.86mm | 0.50mm | |
MCC | MDP0027 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.91mm | 3.91mm | 0.00mm | 0.00mm |
MCE | MDP0027 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.91mm | 3.91mm | 0.00mm | 0.00mm |
MCF | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |
MCG | M16.15 | SOIC | 16 | G | PLASTIC | Yes | 9.90mm | 3.90mm | 1.75mm | 1.27mm |
MCH | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
MCI | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
MCJ | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
MCL | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |
MCP | M8.15B | SOICN-EP | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
MCQ | MDP0027 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.91mm | 3.91mm | 0.00mm | 0.00mm |
MCR | MDP0027 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.91mm | 3.91mm | 0.00mm | 0.00mm |
MCS | MDP0027 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.91mm | 3.91mm | 0.00mm | 0.00mm |
MCT | MDP0027 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.91mm | 3.91mm | 0.00mm | 0.00mm |
MCU | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MCV | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
MCW | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
MCX | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
MCY | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |