Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
PAD | P3.064 | SOT23 | 3 | PLASTIC | PLASTIC | Yes | 2.92mm | 1.30mm | 0.00mm | 0.00mm |
PAG48 | TSSOP | 48 | G | PLASTIC | Yes | 12.50mm | 6.10mm | 1.00mm | 0.50mm | |
PAG56 | TSSOP | 56 | G | PLASTIC | Yes | 14.00mm | 6.10mm | 1.00mm | 0.50mm | |
PAG64 | TSSOP | 64 | G | PLASTIC | Yes | 17.00mm | 6.10mm | 1.00mm | 0.50mm | |
PBA | P8.064A | TSOT | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm |
PBB | P5.064C | SOT23 | 5 | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm | |
PBC | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
PBD | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 1.10mm | 0.65mm |
PBE | P5.064B | TSOT | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBF | P5.064A | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBG | P6.064A | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBG32 | SOJ | 32 | G | PLASTIC | Yes | 20.90mm | 10.20mm | 2.20mm | 1.27mm | |
PBG36 | SOJ | 36 | G | PLASTIC | Yes | 23.40mm | 10.20mm | 2.20mm | 1.27mm | |
PBG44 | SOJ | 44 | G | PLASTIC | Yes | 28.60mm | 10.20mm | 2.90mm | 1.27mm | |
PBH | P6.064A | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBI | P5.064B | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm |
PBJ | P5.064C | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBK | P6.064A | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBL | P5.064B | SOT | 5 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.04mm |
PBM | P5.064 | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
PBN | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
PBO | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
PBP | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 1.10mm | 0.65mm |
PBQ | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 2.90mm | 0.00mm | 0.95mm |
PBR | P5.064 | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBS | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBT | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
PBU | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 1.60mm | 2.90mm | 1.10mm | 0.65mm |
PBV | P6.064A | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBW | P5.064C | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PBX | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
PBY | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
PBZ | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
PC16 | QSOP | 16 | 240 | PLASTIC | No | 4.90mm | 3.80mm | 1.47mm | 0.64mm | |
PC20 | QSOP | 20 | 240 | PLASTIC | No | 8.70mm | 3.80mm | 1.47mm | 0.64mm | |
PCA | MDP0049 | TSOT | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.00mm |
PCB | MDP0049 | SOT | 5 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.39mm |
PCC | MDP0049 | TSOT | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.00mm |
PCD | MDP0049 | TSOT | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.00mm |
PCE | MDP0049 | TSOT | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.00mm |
PCF | P5.064C | SOT23 | 5 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm | |
PCG16 | QSOP | 16 | G | PLASTIC | Yes | 4.90mm | 3.80mm | 1.47mm | 0.64mm | |
PCG20 | QSOP | 20 | G | PLASTIC | Yes | 8.70mm | 3.80mm | 1.47mm | 0.64mm | |
PCG24 | QSOP | 24 | G | PLASTIC | Yes | 8.70mm | 3.80mm | 1.47mm | 0.64mm | |
PCG28 | QSOP | 28 | G | PLASTIC | Yes | 9.90mm | 3.80mm | 1.47mm | 0.64mm | |
PD28 | PDIP | 28 | 240 | PLASTIC | No | 36.60mm | 15.24mm | 3.80mm | 2.54mm | |
PDA | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 1.10mm | 0.65mm |
PDB | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
PDE | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
PDG16 | PDIP | 16 | G | PLASTIC | Yes | 19.00mm | 7.62mm | 3.30mm | 2.54mm |