Overview
Description
RX microcontroller with built-in HDMI-CEC function for digital home appliances and multimedia device.
Features
- CPU: RX core, Max. 54MHz
- Voltage: 2.7V to 5.5V
- Package: 144-pin LFQFP
- Memory: SRAM Max. 128KB, Program Flash Max. 2MB
- PWM: PWM Output x 32, 3-phase PWM Output Function
- Analog function: 12-bit A/D Converter (ch) x 16, 10-bit D/A Converter (ch) x 2
- On-chip Oscillator Freq. (MHz): Low Speed Oscillator 125 kHz
- Others: PLL, Power-On Reset, Low Voltage Detection
Comparison
Applications
Applications
- Industrial
- Office Automation
- Consumer
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
FAT File System [M3S-TFAT-Tiny] for the RX Family FAT file system for RX Family
|
File System | Renesas |
RI600PX Real-time OS for RX Family μITRON4.0/PX Specification real-time OS for RX Family [Required IDE : CS+] * RI600PX is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600PX are requested to contact our regional marketing departments for details.
|
ITRON OS | Renesas |
RI600V4 Real-time OS for RX Family μITRON4.0 Specification real-time OS for RX Family [Required IDE : e2 studio, CS+] * RI600V4 is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600V4 are requested to contact our regional marketing departments for details.
|
ITRON OS | Renesas |
TCP/IP protocol stack [M3S-T4-Tiny] for RX Family Ultracompact TCP/IP protocol stack (high-speed version) for RX
|
Protocol Stack | Renesas |
Sound Playback/Compression System [M3S-S2-Tiny] for RX Family Sound playback system for RX Family
|
Sound / Voice | Renesas |
C/C++ Compiler Package for RX Family [CC-RX] C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
|
Compiler/Assembler | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E20 emulator [R0E000200KCT00] On-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
e² studio - Information for the RX Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
Renesas IAR Embedded Workbench Device-Support-Packages Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
|
IDE and Coding Tool | Renesas |
14 items
|
Sample Code
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
![Diagram of ECAD Models](/themes/idt8/images/ecad-models.jpg)
Resonator Information
Please search for your resonator on its manufacturer's site linked below. If you require optimal oscillation circuit constants for your particular system, please ask the manufacturer of the oscillator.
For main clock resonators :
KYOCERA: Click here for RX634 oscillation evaluation result.
Murata Manufacturing: For IC Manufacturer, select Renesas Electronics, and enter R5F5634 into the IC Part Number search box.