The R-Car Consortium provides development support to our partners. A dedicated system evaluation board is available upon request. This evaluation board can be used for reference during the design of system hardware, operating system, driver software and application development. The board also provides system function emulation and performance evaluation, which can significantly shorten product development turnaround time.
System Development / Evaluation Boards
Image
![R-Car H3 system evaluation board](/sites/default/files/media/images/r_car_h3.jpg)
Image
![R-Car H3 system evaluation board](/sites/default/files/media/images/r_car_h3.jpg)
Image
![R-Car E3 system evaluation board](/sites/default/files/media/images/r_car_e3.jpg)
Image
![R-Car D3 system evaluation board](/sites/default/files/media/images/r_car_d3.jpg)
Application Development / Evaluation Boards
R-Car H3 and M3 Starter Kits
Renesas releases new development kits designed for professional engineers in highly specialized areas such as image recognition and HMI