Overview
Description
This is a multi-cell (2S to 4S) USB Type-C, Power Delivery (PD) power bank solution that supports 60W+ with full USB-PD programmable power supply (PPS) support for upstream and downstream facing ports (UFP/DFP). An additional USB Type-A port supports legacy devices and includes Qualcomm Quick Charge 2 and 3 fast charging.
In this design, the integrated 2 to 4-cell battery management system (BMS) offers precise fuel-gauging. And, Bluetooth® Low Energy (LE) connectivity is used to monitor the power bank’s State of Charge (SoC), State of Health (SoH) and USB-PD policy OS platform independently.
System Benefits:
- Flexible, scalable solution for various power levels
- Highly integrated building blocks, small BOM
Comparison
Applications
Applications
- Power banks
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Recommended Products
USB-A Fast Charging Protocol Frontend QC2, QC3, BC1.2
Recommended Products
LSW, 14Vmax, 2.4A OCP, OVP, OTP, RCP
Recommended Products
LSW, 20V+, 4.5A Surge Prot., OVP, OPT
Recommended Products
USB PD Controller (TCPC)
Recommended Products
USB Host BC1.2 CDP, SDP USB2 DM/DP mux
Recommended Products
Bluetooth Low Energy
Recommended Products
BMS, Fuel Gauge & USB-PD Policy
Recommended Products
GreenPAK
Recommended Products
DC/DC Buck 5V-12V, 3A & 5V/300kHZ-2MHz
Recommended Products
Buck-Boost Battery Charger with OTG
Exiting Interactive Block Diagram
Videos & Training
News & Blog Posts
Blog Post | Jan 20, 2022 |