概要

説明

Support is limited to customers who have already adopted these products.

Diodes of numerous voltages and packages suitable for reference supplies and other applications, including diodes that achieved a guaranteed minimum of 8 kV or 30 kV in the contact discharge test of the IEC 6100-4-2 electromagnetic compatibility standard, and diodes with bidirectional function, are available.

製品比較

アプリケーション

ドキュメント

分類 タイトル 日時
データシート PDF 300 KB
アプリケーションノート PDF 354 KB
カタログ PDF 1.32 MB
ガイド PDF 485 KB
4 items