概要
説明
The µPC4741 consists of four independent frequency compensated operational amplifiers featuring higher speed, broader band than general purpose type as 741. The µPC4741 is most appropriate for AC signal amplifier applications such as active filters or pulse amplifiers.
特長
- Internal frequency compensation
- Low noise
- Output short circuit protection